Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Phenolic GPI 15-415 Threaded Screw Cap with PTFE Liner
Product Number9998-15
These reusable Corning® caps are fabricated specially formulated resin to resist the effects of temperature and steam in autoclaving. Caps have GPI 15-415 threads and are provided with a glued-in rubber liner over which is firmly bonded a Polytetrafluorethylene (PTFE) interface to provide a highly inert sealing face.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 286.29 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 9998-15 |
| Qty./Pk | 288 / Pk |
| Qty./Cs | 288 / Cs |
| Brand | Corning® |
| Cap Style | PTFE liner |
| Cap Material | Phenolic |
| Cap Color | Black |
| Thread Finish | 15 |
| Color | Black |
| Height | 16 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01926041
- Quality Certificate - Lot No.33525014
- Quality Certificate - Lot No.30525016
- Quality Certificate - Lot No.27525024
- Quality Certificate - Lot No.26125062
- Quality Certificate - Lot No.18225088
- Quality Certificate - Lot No.12225043
- Quality Certificate - Lot No.09425010
- Quality Certificate - Lot No.06225019
- Quality Certificate - Lot No.33724004
- Quality Certificate - Lot No.32424040
- Quality Certificate - Lot No.25724027
- Quality Certificate - Lot No.21524028
- Quality Certificate - Lot No.18324004
- Quality Certificate - Lot No.15624032
- Quality Certificate - Lot No.13424043
- Quality Certificate - Lot No.09624010
- Quality Certificate - Lot No.03224064
- Quality Certificate - Lot No.00424002
- Quality Certificate - Lot No.31723060
- Quality Certificate - Lot No.29823227
- Quality Certificate - Lot No.22023022
- Quality Certificate - Lot No.18223016
- Quality Certificate - Lot No.16423002
- Quality Certificate - Lot No.12223032
- Quality Certificate - Lot No.10023013
- Quality Certificate - Lot No.08623016
- Quality Certificate - Lot No.03223010
- Quality Certificate - Lot No.01323032
- Quality Certificate - Lot No.33722022