- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
TP30C-030 | Corning® Gosselin™ Straight Container, 40 mL, PP, 1200/Case | 1200 / Pk | 1200 / Cs | Corning® | N/A | per case | |
TP35C-030 | Corning® Gosselin™ Straight Container, 60 mL, PP, 800/Case | 800 / Pk | 800 / Cs | Corning® | N/A | per case | |
TP53C-030 | Corning® Gosselin™ Straight Container, 180 mL, PP, 264/Case | 264 / Pk | 264 / Cs | Corning® | N/A | per case |