text.skipToContent text.skipToNavigation

Corning® CoolCell® Containers

E-mail

Corning CoolCell, in combination with a -80°C freezer, will provide alcohol-free freezing at the rate of -1°C/minute that is ideal for cryopreservation of most cells and cell lines. Using a combination of uniform-density cross-linked polyethylene foam, a solid state core, and radial vial symmetry, freezing profiles are consistent and reproducible. The foam is non-absorbent and will impose negligible change in the freezer environment; thereby protecting nearby frozen samples. The removal of vials is accomplished by tipping the device upside down so the vials slide out.

Features: Unique features of controlled-rate freezing with Corning® CoolCell® include:

  • Ease of use
  • Alcohol and fluid-free freezing
  • Lower cost of use than alcohol-based devices
  • High cell recovery and cell viability
  • Reproducibility
  • Simple, consistent way to standardize controlled-rate freezing


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
432000 Corning® CoolCell® Cell Freezing Container, for 12 x 1 mL or 2 mL Cryogenic Vials, Purple   1 / Pk     1 / Cs     Corning®   Fr. 158.71 per case
432001 Corning® CoolCell® LX, Cell Freezing Container, for 12 x 1 mL or 2 mL Cryogenic Vials, Purple   1 / Pk     1 / Cs     Corning®   Fr. 198.97 per case
432005 Corning® CoolCell® 5 mL LX, Cell Freezing Container, for 12 x 3.5 mL to 5 mL Cryogenic Vials, Purple   1 / Pk     1 / Cs     Corning®   Fr. 266.81 per case
432006 Corning® CoolCell® FTS30, Freezing Container, for 30 x 1 mL or 2 mL Cryogenic Vials, Purple   1 / Pk     1 / Cs     Corning®   Fr. 543.95 per case
432010 Corning® CoolCell® SV2 Freezing Container, for 12 x 2 mL Serum Vials   1 / Pk     1 / Cs     Corning®   Fr. 380.65 per case
432011 Corning® CoolCell® SV10 Freezing Container, for 6 x 10 mL Serum Vials   1 / Pk     1 / Cs     Corning®   Fr. 380.65 per case