text.skipToContent text.skipToNavigation

Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, 4 Vents, Aseptic, Double Outer Bag, 20/Bag, 920/Case

Product NumberBB64-12

E-mail
  • 65 x 14.5 mm (D x H)
  • 0/3/4 vents
  • Crystal Polystyrene (PS)
  • Optimal flatness
  • Grip lid
  • Molded grid 10x10 mm

Available for purchase in April.



Contact Customer Service
You might also be interested in
Corning® Gosselin™ Inoculating Loops
Stripette™ Serological Pipets
Corning® Gosselin™ Spreaders
Corning® Gosselin™ Autoclavable Bags
Details
Product Number   BB64-12
Qty./Pk   20 / Pk  
Qty./Cs   920 / Cs  
Brand   Corning®  
Dish Style   Petri  
Petri Dish Style   60 mm x 15 mm  
Diameter   65 mm (approx.)  
Height   14.5 mm (approx.)  
Application   Environmental and Water Testing Pharmaceutical Quality Control and Life Sciences  
Dish Type   Slippable  
Vented   Yes  
Specifications Documents