text.skipToContent text.skipToNavigation

Corning® Volumetric Flasks, PFA, Class A

E-mail

Translucent flask is supplied with a perfluoroalkoxy-copolymer screw cap. Screw caps provide hermetic seals and help reduce the possibility of outside contamination. The product is manufactured to Class A tolerances as defined by ISO 1042 and flasks have individually calibrated graduation lines. They withstand high temperatures and are resistant to a variety of aqueous solutions and organic solvents. These flasks may be autoclaved to 121°C without affecting the graduation tolerance. Recommended routine cleaning up to 60°C will preserve graduations. Height dimension is flask only, without screw cap.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5650P-100 Corning® 100 mL Class A Reusable Plastic Volumetric Flask, Perfluoroalkoxy-copolymer with GL-18 Screw Cap   1 / Pk     6 / Cs     Corning®   € 1’531.88 per case