Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-Well Fluorescent Yellow PCR Storage Rack. 5 Racks/Unit, 5 Units/Case
Product NumberR-96-PCR-FY
The Axygen PCR Storage Rack is a durable and efficient solution for organizing 0.2 mL PCR tubes. It features a 96-well format to securely hold tubes or strips, preventing spills and contamination. The rack is compact, color-coded, and ideal for optimizing space in limited space like bench-top coolers.
- Holds up to 96 PCR tubes or strips securely
- Color-coded for easy identification
- Compact design fits into limited space like bench-top coolers
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 218.97 per case
Out of Stock
| Product Number | R-96-PCR-FY |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Color | Fluorescent Yellow |
- Quality Certificate - Lot No.07626001
- Quality Certificate - Lot No.06826137
- Quality Certificate - Lot No.32325035
- Quality Certificate - Lot No.29325077
- Quality Certificate - Lot No.23725021
- Quality Certificate - Lot No.20225025
- Quality Certificate - Lot No.12025027
- Quality Certificate - Lot No.09025006
- Quality Certificate - Lot No.08625006
- Quality Certificate - Lot No.04125159
- Quality Certificate - Lot No.02825009
- Quality Certificate - Lot No.28824086
- Quality Certificate - Lot No.16324041
- Quality Certificate - Lot No.15724064
- Quality Certificate - Lot No.09424051
- Quality Certificate - Lot No.08524048
- Quality Certificate - Lot No.21623050
- Quality Certificate - Lot No.19023032
- Quality Certificate - Lot No.04123038
- Quality Certificate - Lot No.02623044
- Quality Certificate - Lot No.02023051
- Quality Certificate - Lot No.32022024
- Quality Certificate - Lot No.26922079
- Quality Certificate - Lot No.25022039
- Quality Certificate - Lot No.20122056
- Quality Certificate - Lot No.10922023
- Quality Certificate - Lot No.03922051
- Quality Certificate - Lot No.03422041
- Quality Certificate - Lot No.08721022
- Quality Certificate - Lot No.07221039