
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, High Profile, Nonsterile
Product NumberRES-MW12-HP

Learn More

The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Trough Series: Unique extending the length of the bottom surface
- Ideal for 8- and 12-channel applications
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 347.03 per case
Out of Stock
Product Number | RES-MW12-HP |
Qty./Pk | 25 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 264 mL |
- Quality Certificate - Lot No.13925029
- Quality Certificate - Lot No.12025030
- Quality Certificate - Lot No.08325233
- Quality Certificate - Lot No.35124036
- Quality Certificate - Lot No.31624097
- Quality Certificate - Lot No.28824078
- Quality Certificate - Lot No.26224066
- Quality Certificate - Lot No.23224058
- Quality Certificate - Lot No.14824074
- Quality Certificate - Lot No.09424059
- Quality Certificate - Lot No.32823026