Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 48-well Clear V-Bottom 5 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-5ML-48-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 5.0 mL deep well plate with rectangular wells
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 261.11 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | P-5ML-48-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Plate Format | 48-well |
| Plate Feature | Standard |
| Well Bottom | V |
| Well Shape | Rectangular |
| Well Volume | 5 mL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents