![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear V-Bottom 2 mL Polypropylene Deep Well Plate, 5 per Bag, Sterile
Product Number3960
![Corning® 96-well Clear V-Bottom 2 mL Polypropylene Deep Well Plate, 5 per Bag, Sterile](https://www.corning.com/catalog/cls/products/9/96WellPolypropyleneBlocksForGrowthAndStorage/3960/images/2mL-storage-block_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
- Feature uniform skirt heights for greater robotic gripping surface
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- Sterile and DNase- and RNase-free
- Total volume is 2 mL
€ 330.47 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3960 |
Qty./Pk | 5 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Plate Format | 96-well storage block |
Plate Color | Clear |
Well Bottom | V |
Well Bottom Color | Translucent |
Well Volume | 2 mL |
Surface Treatment | Not Treated |
Sterile | Yes |
Lids Included | No |
Product Material | Polypropylene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21524000
- Quality Certificate - Lot No.21424000
- Quality Certificate - Lot No.21324000
- Quality Certificate - Lot No.21224000
- Quality Certificate - Lot No.21124000
- Quality Certificate - Lot No.20024000
- Quality Certificate - Lot No.19924000
- Quality Certificate - Lot No.19424000
- Quality Certificate - Lot No.19324000
- Quality Certificate - Lot No.17624000
- Quality Certificate - Lot No.17324000
- Quality Certificate - Lot No.17224000
- Quality Certificate - Lot No.17124000
- Quality Certificate - Lot No.15824000
- Quality Certificate - Lot No.15724000
- Quality Certificate - Lot No.15624000
- Quality Certificate - Lot No.15524000
- Quality Certificate - Lot No.15224000
- Quality Certificate - Lot No.14224000
- Quality Certificate - Lot No.14124000
- Quality Certificate - Lot No.13824000
- Quality Certificate - Lot No.13724000
- Quality Certificate - Lot No.13624000
- Quality Certificate - Lot No.12724000
- Quality Certificate - Lot No.12324000
- Quality Certificate - Lot No.12224000
- Quality Certificate - Lot No.12124000
- Quality Certificate - Lot No.10124000
- Quality Certificate - Lot No.10024000
- Quality Certificate - Lot No.09924000