More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 15x85 mm Disposable Rimless Culture Tubes, Bulk Pack
Product Number99445-15
These single-use 15x85mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use bulk packs. They hold approximately 11 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.
€ 112.78 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 99445-15 |
Qty./Pk | 250 / Pk |
Qty./Cs | 1000 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Rimless |
Cap Style | No cap |
Graduations | No |
Capacity | 11 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 15 mm (approx.) |
Height | 85 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05924441
- Quality Certificate - Lot No.29623441
- Quality Certificate - Lot No.24123441
- Quality Certificate - Lot No.06623441
- Quality Certificate - Lot No.26322441
- Quality Certificate - Lot No.23622441
- Quality Certificate - Lot No.19322441
- Quality Certificate - Lot No.11822441
- Quality Certificate - Lot No.09022441
- Quality Certificate - Lot No.05422441
- Quality Certificate - Lot No.31221441
- Quality Certificate - Lot No.11921441
- Quality Certificate - Lot No.09021999
- Quality Certificate - Lot No.04621441
- Quality Certificate - Lot No.00621441
- Quality Certificate - Lot No.29520441
- Quality Certificate - Lot No.23720441
- Quality Certificate - Lot No.07620441
- Quality Certificate - Lot No.04320441
- Quality Certificate - Lot No.31819441
- Quality Certificate - Lot No.25819441
- Quality Certificate - Lot No.20919441
- Quality Certificate - Lot No.16319441
- Quality Certificate - Lot No.05219441
- Quality Certificate - Lot No.04319441
- Quality Certificate - Lot No.31618441
- Quality Certificate - Lot No.22718441
- Quality Certificate - Lot No.09818441
- Quality Certificate - Lot No.03918441
- Quality Certificate - Lot No.32317441