text.skipToContent text.skipToNavigation

Corning® 24 mm Transwell® with 8.0 µm Pore Polycarbonate Membrane Insert, Sterile

Product Number3428

E-mail

(This is the suggested replacement for 3403.)


  • Treated for optimal cell attachment
  • Packaged 6 inserts in a 6 well plate, 4 plates per case
  • Membrane must be stained for cell visibility

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Fr. 248.10 per case

Less than 10 in Stock

Details
Product Number   3428
Qty./Pk   6 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Plate Format   6-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Shape   Round  
Cell Growth Area   4.67 cm²  
Recommended Medium Well Volume   2.6 mL  
Recommended Medium Insert Volume   1.5 mL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Membrane Material   Polycarbonate  
Membrane Pore Size   8 µm  
Nominal Pore Density   1x10⁵ pores per cm²  
Membrane Diameter   24 mm  
Lids Included   Yes  
Specifications Documents
Compatible Accessories
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

Less than 10 in Stock

Fr. 494.12 per case
Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
Falcon® 6-well Deep Well PETG Plate, 1/Pack, 4/Case

Falcon® 6-well Deep Well PETG Plate, 1/Pack, 4/Case

355467

Less than 10 in Stock

Fr. 89.16 per case