- Polypropylene (PP) or Polystyrene (PS) Self-standing tubes
- Sterile or nonsterile
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
TP10-01 | Corning® Gosselin™ Self Standing Tube, 10 mL, PP, Flat Base, Red Cap, Sterile, 250/Bag, 1000/Case | 250 / Pk | 1000 / Cs | Corning® | N/A | per case | |
TP10-02 | Corning® Gosselin™ Self Standing Tube, 10 mL, PP, Round Base, Red Cap, 250/Bag, 1000/Case | 250 / Pk | 1000 / Cs | Corning® | N/A | per case | |
TP10-03 | Corning® Gosselin™ Self Standing Tube, 10 mL, PP, Flat Base, White Cap, 250/Bag, 1000/Case | 250 / Pk | 1000 / Cs | Corning® | N/A | per case | |
TP5-03 | Corning® Gosselin™ Self Standing Tube, 7 mL, PP, Flat Base, 500/Bag, 2000/Case | 500 / Pk | 2000 / Cs | Corning® | N/A | per case | |
TP5-14 | Corning® Gosselin™ Self Standing Tube, 7 mL, PP, Flat Base, White Cap, Sterile, 400/Bag, 1600/Case | 400 / Pk | 1600 / Cs | Corning® | N/A | per case | |
TP5-15 | Corning® Gosselin™ Self Standing Tube, 7 mL, PP, Flat Base, White Cap, 400/Bag, 1600/Case | 450 / Pk | 1600 / Cs | Corning® | N/A | per case | |
TP5-16 | Corning® Gosselin™ Self Standing Tube, 7 mL, PP, Flat Base, Red Cap, Sterile, 400/Bag, 1600/Case | 400 / Pk | 1600 / Cs | Corning® | N/A | per case |