Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 500 mL, Premium, United States Origin (Heat Inactivated)
Product Number35-016-CV
- Fetal Bovine Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Granted a Certificate of Suitability, R0-CEP 2018-271, by the European Directorate for the Quality of Medicines (EDQM).
- Validated process used to heat inactivate serum at 56°C ± 2°C for 30 minutes via bulk inactivation of the entire lot in the pooling tank or individual bottles in a water bath.
This product is non-returnable. If you have any questions, please contact us immediately.
€ 694.76 per each
Added to Your Shopping Cart
In Stock
Details
Product Number | 35-016-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1.4 lbs. |
Size | 500 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | United States Origin |
Type | Fetal |
Treatment | Heat Inactivated |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22124001
- Quality Certificate - Lot No.11424001
- Quality Certificate - Lot No.10724002
- Quality Certificate - Lot No.07824002
- Quality Certificate - Lot No.00924001
- Quality Certificate - Lot No.33423001
- Quality Certificate - Lot No.33323001
- Quality Certificate - Lot No.27223001
- Quality Certificate - Lot No.11723001
- Quality Certificate - Lot No.11423001
- Quality Certificate - Lot No.34922002
- Quality Certificate - Lot No.23722001
- Quality Certificate - Lot No.23022002
- Quality Certificate - Lot No.22122001
- Quality Certificate - Lot No.19922003
- Quality Certificate - Lot No.17922001
- Quality Certificate - Lot No.03822002
- Quality Certificate - Lot No.31221001
- Quality Certificate - Lot No.29921001
- Quality Certificate - Lot No.29121003
- Quality Certificate - Lot No.16821001
- Quality Certificate - Lot No.16621001
- Quality Certificate - Lot No.15921001
- Quality Certificate - Lot No.14121001
- Quality Certificate - Lot No.13021003
- Quality Certificate - Lot No.10521917
- Quality Certificate - Lot No.05321001
- Quality Certificate - Lot No.32520001
- Quality Certificate - Lot No.30420002