
Corning® Phosphate-Buffered Saline, 1X without calcium and magnesium, PH 7.4 ± 0.1
Product Number21-040-CV

Phosphate buffered saline (PBS) is a buffer solution containing sodium chloride, sodium phosphate, and in some formulations potassium chloride and potassium phosphate. PBS helps to maintain a constant pH and is isotonic and non-toxic to cells. This formulation does not contain calcium and magnesium.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$91.04 per case
Added to Your Shopping Cart
Details
Product Number | 21-040-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04925006
- Quality Certificate - Lot No.02125017
- Quality Certificate - Lot No.01325003
- Quality Certificate - Lot No.01025004
- Quality Certificate - Lot No.33824007
- Quality Certificate - Lot No.33724007
- Quality Certificate - Lot No.28924010
- Quality Certificate - Lot No.28824005
- Quality Certificate - Lot No.20824005
- Quality Certificate - Lot No.20624005
- Quality Certificate - Lot No.20524013
- Quality Certificate - Lot No.17124011
- Quality Certificate - Lot No.17124008
- Quality Certificate - Lot No.13524006
- Quality Certificate - Lot No.13424005
- Quality Certificate - Lot No.13124003
- Quality Certificate - Lot No.11424005
- Quality Certificate - Lot No.04424011
- Quality Certificate - Lot No.03724009
- Quality Certificate - Lot No.02224004
- Quality Certificate - Lot No.01924003
- Quality Certificate - Lot No.01024005
- Quality Certificate - Lot No.34023005
- Quality Certificate - Lot No.25423004
- Quality Certificate - Lot No.25123003
- Quality Certificate - Lot No.24923001
- Quality Certificate - Lot No.22723007
- Quality Certificate - Lot No.21623003
- Quality Certificate - Lot No.19523002
- Quality Certificate - Lot No.16423013