
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 500 mL, Premium, United States Origin (Heat Inactivated and Gamma Irradiated)
Product Number35-017-CV

- Fetal Bovine Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements
- Granted a Certificate of Suitability, R0-CEP 2018-271, by the European Directorate for the Quality of Medicines (EDQM).
- Validated process used to heath inactivate serum at 56°C ± 2°C for 30 minutes via bulk inactivation of entire lot in the pooling tank or individual bottles in a water bath.
- Validated process used to gamma irradiate serum within one of two separate dose ranges: 25-40 kGy and 30-45 kGy.
This product is non-returnable. If you have any questions, please contact us immediately.
Fr. 872.56 per each
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 35-017-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1.4 lbs. |
Size | 500 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | United States Origin |
Type | Fetal |
Treatment | Heat Inactivated & Gamma Irradiated |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12925001
- Quality Certificate - Lot No.06425001
- Quality Certificate - Lot No.02925002
- Quality Certificate - Lot No.27824001
- Quality Certificate - Lot No.22624002
- Quality Certificate - Lot No.16424002
- Quality Certificate - Lot No.16224002
- Quality Certificate - Lot No.14924001
- Quality Certificate - Lot No.10624001
- Quality Certificate - Lot No.20223001
- Quality Certificate - Lot No.30622002
- Quality Certificate - Lot No.32221003
- Quality Certificate - Lot No.29121002
- Quality Certificate - Lot No.26321003
- Quality Certificate - Lot No.23121001
- Quality Certificate - Lot No.16021001
- Quality Certificate - Lot No.11121001
- Quality Certificate - Lot No.04821001
- Quality Certificate - Lot No.02921001
- Quality Certificate - Lot No.02521001
- Quality Certificate - Lot No.02121001
- Quality Certificate - Lot No.33620001
- Quality Certificate - Lot No.07720003
- Quality Certificate - Lot No.07720002
- Quality Certificate - Lot No.07720001
- Quality Certificate - Lot No.02720002
- Quality Certificate - Lot No.33119001
- Quality Certificate - Lot No.32519005
- Quality Certificate - Lot No.32519003
- Quality Certificate - Lot No.28819001