![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Dulbecco’s Phosphate-Buffered Saline, 1X without calcium and magnesium
Product Number21-031-CM
![Corning® Dulbecco’s Phosphate-Buffered Saline, 1X without calcium and magnesium](https://www.corning.com/catalog/cls/products/c/corningDPBS/21-031-CM/images/21-031-CM_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Dulbecco's Phosphate Buffered Saline (DPBS) is a buffer solution which can be used to maintain cell culture media in the physiological pH range of 7.0 to 7.6. It can serve as an irrigating, transporting or diluting fluid while maintaining cell tonicity and viability for a limited period of time. This formulation does not contain calcium and magnesium.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
€ 101.08 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 21-031-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20524010
- Quality Certificate - Lot No.20524009
- Quality Certificate - Lot No.17724023
- Quality Certificate - Lot No.17624015
- Quality Certificate - Lot No.14124012
- Quality Certificate - Lot No.13824002
- Quality Certificate - Lot No.13624005
- Quality Certificate - Lot No.06124003
- Quality Certificate - Lot No.03324004
- Quality Certificate - Lot No.34623009
- Quality Certificate - Lot No.31823014
- Quality Certificate - Lot No.29723004
- Quality Certificate - Lot No.29623005
- Quality Certificate - Lot No.29323001
- Quality Certificate - Lot No.29023010
- Quality Certificate - Lot No.21223006
- Quality Certificate - Lot No.19323004
- Quality Certificate - Lot No.19223013
- Quality Certificate - Lot No.18123005
- Quality Certificate - Lot No.13923010
- Quality Certificate - Lot No.12323003
- Quality Certificate - Lot No.10123012
- Quality Certificate - Lot No.03823008
- Quality Certificate - Lot No.03723003
- Quality Certificate - Lot No.00223004
- Quality Certificate - Lot No.34622009
- Quality Certificate - Lot No.34322006
- Quality Certificate - Lot No.31522001
- Quality Certificate - Lot No.26322010
- Quality Certificate - Lot No.18622010