More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Hank’s Balanced Salt Solution, 1X without calcium and magnesium
Product Number21-021-CV
Hanks' Balanced Salt Solution (HBSS) is a buffer used to maintain a physicological pH for cells maintained in non-CO2 atmospheric conditions. This formulation is produced without calcium and magnesium.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
€ 128.87 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 21-021-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30723007
- Quality Certificate - Lot No.29123004
- Quality Certificate - Lot No.22023014
- Quality Certificate - Lot No.10823017
- Quality Certificate - Lot No.33622006
- Quality Certificate - Lot No.19922004
- Quality Certificate - Lot No.09822004
- Quality Certificate - Lot No.25021017
- Quality Certificate - Lot No.14521009
- Quality Certificate - Lot No.02921004
- Quality Certificate - Lot No.30320003
- Quality Certificate - Lot No.13920012
- Quality Certificate - Lot No.05120003
- Quality Certificate - Lot No.20319015
- Quality Certificate - Lot No.11319012
- Quality Certificate - Lot No.10519012
- Quality Certificate - Lot No.32418007
- Quality Certificate - Lot No.10018007
- Quality Certificate - Lot No.02418007
- Quality Certificate - Lot No.02617003
- Quality Certificate - Lot No.07516005
- Quality Certificate - Lot No.16715009