text.skipToContent text.skipToNavigation

Corning® 100 mL Poloxamer 188

Product Number13-901-CI

E-mail


Specialized for use in insect cell culture Poloxamer 188 is a surfactant used in cell culture to protect cells in suspension against possible damage during transfer, freezing and thawing, and stirring. It is a non-ionic detergent with an average molecular weight of 8400Da consisting of a central polyoxypropylene flanked by two polyoxyethylene molecules. Poloxamer 188 is equivalent to Pluronic® F-68. Pluronic® is a registered trademark of BASF Corporation. 10% Solution.

Corning media certificates are available on our Resource Library.


This product is non-returnable. If you have any questions, please contact us immediately.


€ 116.16 per case

Less than 10 in Stock

Details
Product Number   13-901-CI
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Size   100 mL  
Storage   2 to 30°C  
Storage Recommendation   2 to 30°C  
Specifications Documents