Corning® 1000 g Sodium bicarbonate, Powder
Product Number61-065-RR
MW 84.01(MW 84.01) alternate size
Sodium bicarbonate is used as part of a buffering system commonly used to maintain physiological pH 7.2 - 7.4 in a culture environment. Bicarbonate is a weak buffer with that makes maintaining a pH range of 7.2 - 7.6 somewhat difficult, but it is non-toxic, and is a nutrient source. Sodium Bicarbonate #25-035 is offered in a 7.5% solution prepared in Water for Injection (WFI)-quality water. Refer to the addition chart included in the Technical Information section for information on proper use.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Fr. 240.64 per each
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 61-065-RR |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Storage | 15°C to 30°C |
| Format | Powder |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06325016
- Quality Certificate - Lot No.14422024
- Quality Certificate - Lot No.22221020
- Quality Certificate - Lot No.05520023
- Quality Certificate - Lot No.14219007
- Quality Certificate - Lot No.08419013
- Quality Certificate - Lot No.09217017
- Quality Certificate - Lot No.07516009
- Quality Certificate - Lot No.18915009
- Quality Certificate - Lot No.61065188