Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Insectagro® DS2 Serum-Free/Protein-Free Medium, 1X [-] L-glutamine
Product Number13-402-CV
Corning Insectagro DS2 Serum-Free/Protein-Free Medium was developed for the growth and maintenance of Drosophila Schneider 2 (S2) cells to be used in heterologous protein expression. At the optimal temperature range 22-24ºC, DS2 cells grow as a loose monolayer and are readily adaptable to growth in suspension. Under these conditions, the cells require minimal adaptation to serum-free culture.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Fr. 253.80 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 13-402-CV |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Weight | 9 mg |
| Size | 500 mL |
| Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28825002
- Quality Certificate - Lot No.18225014
- Quality Certificate - Lot No.02523006
- Quality Certificate - Lot No.11622010
- Quality Certificate - Lot No.06721004
- Quality Certificate - Lot No.31019004
- Quality Certificate - Lot No.07719007
- Quality Certificate - Lot No.12818007
- Quality Certificate - Lot No.01518007
- Quality Certificate - Lot No.32517008
- Quality Certificate - Lot No.27417003
- Quality Certificate - Lot No.06717008
- Quality Certificate - Lot No.00917006
- Quality Certificate - Lot No.02616009
- Quality Certificate - Lot No.01316004
- Quality Certificate - Lot No.29915012