Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Flat Clear Bottom Black Polystyrene Low Flange Poly-D-Lysine Coated Microplates
Product Number3768
(This is the suggested replacement for 3845)
- 20/Bag, Lid, Aseptically Manufactured
- Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 112 µL total volume
- Recommended working volumes of 20 to 80 µL
- Poly-D-lysine coated for enhanced cell attachment
- Sterile (aseptic assembly) and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
Fr. 3’603.51 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3768 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low flange |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 95 µL |
Cell Growth Area | 0.06 cm² |
Recommended Medium Well Volume | 25 - 50 µL |
Recommended Working Volume | 20-80 µL |
Sterile | Yes |
Lids Included | Yes |
Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16224001
- Quality Certificate - Lot No.02723001
- Quality Certificate - Lot No.31922001
- Quality Certificate - Lot No.25222001
- Quality Certificate - Lot No.02821001
- Quality Certificate - Lot No.16120001
- Quality Certificate - Lot No.23219001
- Quality Certificate - Lot No.11919001
- Quality Certificate - Lot No.34418001
- Quality Certificate - Lot No.05118001
- Quality Certificate - Lot No.01817001
- Quality Certificate - Lot No.29613001