Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine 96-well Half Area Black/Clear Flat Bottom High Content Imaging Glass Bottom Microplate
Product Number4586
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning® BioCoat™ Poly-D-Lysine 96-well half area black/clear plate is comprised of black TC-treated COC resin with a uniform application of Poly-D-Lysine. Glass bottom, 1/pack, 10/ase
- High optical quality and scratch-resistant glass
- Glass bottom thickness of 200 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96-well microplate reduces reagent consumption
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 483.08 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4586 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Plate Format | 96-well half area |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 205 µL |
Lids Included | Yes |
Storage | 2°C- 8°C |
Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06424003
- Quality Certificate - Lot No.07014014
- Quality Certificate - Lot No.9350007
- Quality Certificate - Lot No.9217003
- Quality Certificate - Lot No.8036001
- Quality Certificate - Lot No.8008751
- Quality Certificate - Lot No.7310002
- Quality Certificate - Lot No.7268006
- Quality Certificate - Lot No.7198008
- Quality Certificate - Lot No.6344801
- Quality Certificate - Lot No.6187011
- Quality Certificate - Lot No.6057314
- Quality Certificate - Lot No.5154001
- Quality Certificate - Lot No.5096008
- Quality Certificate - Lot No.4300014
- Quality Certificate - Lot No.3100004
- Quality Certificate - Lot No.1298006
- Quality Certificate - Lot No.0206002