Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well White Round Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Nonsterile
Product Number3355
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Feature uniform skirt heights for greater robotic gripping surface
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- Total volume is 360 µL; recommended working well volume is 75 to 200 µL
- Without lids; lids, sealing mats and tapes supplied separately
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 393.72 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3355 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | White |
Well Bottom | Round |
Well Volume | 360 µL |
Recommended Working Volume | 75-200u µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32524060
- Quality Certificate - Lot No.28924013
- Quality Certificate - Lot No.23624033
- Quality Certificate - Lot No.17824008
- Quality Certificate - Lot No.10124015
- Quality Certificate - Lot No.31223028
- Quality Certificate - Lot No.19523016
- Quality Certificate - Lot No.05223029
- Quality Certificate - Lot No.27022046
- Quality Certificate - Lot No.00422042
- Quality Certificate - Lot No.00222021
- Quality Certificate - Lot No.30121020
- Quality Certificate - Lot No.27421029
- Quality Certificate - Lot No.24221032
- Quality Certificate - Lot No.16221056
- Quality Certificate - Lot No.31220004
- Quality Certificate - Lot No.21720037
- Quality Certificate - Lot No.09120017
- Quality Certificate - Lot No.08720018
- Quality Certificate - Lot No.08620019
- Quality Certificate - Lot No.02720026
- Quality Certificate - Lot No.25319057
- Quality Certificate - Lot No.08919012
- Quality Certificate - Lot No.21618002
- Quality Certificate - Lot No.17918042
- Quality Certificate - Lot No.13518024
- Quality Certificate - Lot No.25017005
- Quality Certificate - Lot No.33716040
- Quality Certificate - Lot No.15216019
- Quality Certificate - Lot No.10216029