
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear V-Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Sterile
Product Number3357
- Feature uniform skirt heights for greater robotic gripping surface
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- Sterile and DNase- and RNase-free
- Total volume is 320 µL; recommended working well volume is 75 to 200 µL
- Without lids; lids, sealing mats and tapes supplied separately
Fr. 395.47 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3357 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | V |
Well Volume | 320 µL |
Recommended Working Volume | 75-200 µL |
Sterile | Yes |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25525000
- Quality Certificate - Lot No.21625000
- Quality Certificate - Lot No.21425000
- Quality Certificate - Lot No.17625000
- Quality Certificate - Lot No.17525000
- Quality Certificate - Lot No.15325000
- Quality Certificate - Lot No.15025000
- Quality Certificate - Lot No.13625000
- Quality Certificate - Lot No.12825000
- Quality Certificate - Lot No.12225000
- Quality Certificate - Lot No.12125000
- Quality Certificate - Lot No.10125000
- Quality Certificate - Lot No.09725000
- Quality Certificate - Lot No.08525000
- Quality Certificate - Lot No.08025000
- Quality Certificate - Lot No.05725000
- Quality Certificate - Lot No.01725000
- Quality Certificate - Lot No.01325000
- Quality Certificate - Lot No.36124000
- Quality Certificate - Lot No.35824000
- Quality Certificate - Lot No.34024000
- Quality Certificate - Lot No.32824000
- Quality Certificate - Lot No.32724000
- Quality Certificate - Lot No.30924000
- Quality Certificate - Lot No.30624000
- Quality Certificate - Lot No.28624000
- Quality Certificate - Lot No.28324000
- Quality Certificate - Lot No.26524000
- Quality Certificate - Lot No.24924000
- Quality Certificate - Lot No.23324000