Corning® 96-well Clear Round Bottom TC-treated Microplate, 20 per Bag, with Lid, Sterile
Product Number3358
- Round bottom wells with 330 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 336.14 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3358 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Volume | 330 µL |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32125031
- Quality Certificate - Lot No.19625045
- Quality Certificate - Lot No.18725003
- Quality Certificate - Lot No.13225016
- Quality Certificate - Lot No.30924005
- Quality Certificate - Lot No.25624032
- Quality Certificate - Lot No.23224026
- Quality Certificate - Lot No.12424055
- Quality Certificate - Lot No.12024092
- Quality Certificate - Lot No.10724009
- Quality Certificate - Lot No.06424047
- Quality Certificate - Lot No.27723033
- Quality Certificate - Lot No.21723002
- Quality Certificate - Lot No.04323010
- Quality Certificate - Lot No.00623013
- Quality Certificate - Lot No.34622054
- Quality Certificate - Lot No.26722022
- Quality Certificate - Lot No.25422017
- Quality Certificate - Lot No.25422012
- Quality Certificate - Lot No.21622041
- Quality Certificate - Lot No.16322010
- Quality Certificate - Lot No.13322053
- Quality Certificate - Lot No.09622044
- Quality Certificate - Lot No.06622002
- Quality Certificate - Lot No.01022023
- Quality Certificate - Lot No.28721007
- Quality Certificate - Lot No.26321054
- Quality Certificate - Lot No.24521061
- Quality Certificate - Lot No.18721005
- Quality Certificate - Lot No.13221013