
Corning® 96-well Clear V-Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Nonsterile
Product Number3363
- Feature uniform skirt heights for greater robotic gripping surface
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- DNase- and RNase-free
- Total volume is 320 µL; recommended working well volume is 75 to 200 µL
- Without lids; lids, sealing mats and tapes supplied separately
Fr. 343.14 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3363 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | V |
Well Volume | 320 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Product Material | Polypropylene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23125000
- Quality Certificate - Lot No.23025000
- Quality Certificate - Lot No.22725000
- Quality Certificate - Lot No.22625000
- Quality Certificate - Lot No.21325000
- Quality Certificate - Lot No.21125000
- Quality Certificate - Lot No.21025000
- Quality Certificate - Lot No.20925000
- Quality Certificate - Lot No.17425000
- Quality Certificate - Lot No.17125000
- Quality Certificate - Lot No.17025000
- Quality Certificate - Lot No.14825000
- Quality Certificate - Lot No.14325000
- Quality Certificate - Lot No.14225000
- Quality Certificate - Lot No.13525000
- Quality Certificate - Lot No.12125000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.09425000
- Quality Certificate - Lot No.07925000
- Quality Certificate - Lot No.07825000
- Quality Certificate - Lot No.07725000
- Quality Certificate - Lot No.06525000
- Quality Certificate - Lot No.06425000
- Quality Certificate - Lot No.05625000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.02425000
- Quality Certificate - Lot No.01625000
- Quality Certificate - Lot No.35524000
- Quality Certificate - Lot No.35424000