Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Round Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Nonsterile
Product Number3365
(This is the suggested replacement for 3371)
- Feature uniform skirt heights for greater robotic gripping surface
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- DNase- and RNase-free
- Total volume is 360 µL; recommended working well volume is 75 to 200 µL
- Without lids; lids, sealing mats and tapes supplied separately
Fr. 334.77 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3365 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Round |
Well Volume | 330 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Product Material | Polypropylene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28224000
- Quality Certificate - Lot No.27924000
- Quality Certificate - Lot No.27024000
- Quality Certificate - Lot No.26924000
- Quality Certificate - Lot No.26824000
- Quality Certificate - Lot No.23624000
- Quality Certificate - Lot No.23524000
- Quality Certificate - Lot No.23424000
- Quality Certificate - Lot No.23324000
- Quality Certificate - Lot No.22824000
- Quality Certificate - Lot No.22724000
- Quality Certificate - Lot No.22624000
- Quality Certificate - Lot No.22524000
- Quality Certificate - Lot No.21324000
- Quality Certificate - Lot No.20524000
- Quality Certificate - Lot No.19924000
- Quality Certificate - Lot No.19824000
- Quality Certificate - Lot No.18024000
- Quality Certificate - Lot No.17824000
- Quality Certificate - Lot No.16524000
- Quality Certificate - Lot No.16424000
- Quality Certificate - Lot No.14924000
- Quality Certificate - Lot No.14424000
- Quality Certificate - Lot No.14324000
- Quality Certificate - Lot No.12424000
- Quality Certificate - Lot No.12324000
- Quality Certificate - Lot No.12224000
- Quality Certificate - Lot No.08624000
- Quality Certificate - Lot No.08524000
- Quality Certificate - Lot No.08224000