
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®-96 Receiver Plate, Clear, Sterile
Product Number3382

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Product is an accessory for the HTS Transwell®-96 Permeable Support system
- 96 individually isolated wells that are sterile
- For use in cell growth or assay steps of an experiment
- Used to minimize contamination when change of media is needed or to prevent cross contamination when media type is switched during cell growth step
- When used with HTS Transwell®-96 unit, the plate allows for convenient pipet access to both apical and basolateral sides of each well (manual or automated)
- Corner notched and meets the Standards ANSI/SBS 1-2004 through ANSI/SBS 4-2004
- Sterile lid included with each plate

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 176.04 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3382 |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21725010
- Quality Certificate - Lot No.20125006
- Quality Certificate - Lot No.19825025
- Quality Certificate - Lot No.19625016
- Quality Certificate - Lot No.16825047
- Quality Certificate - Lot No.13525021
- Quality Certificate - Lot No.01625022
- Quality Certificate - Lot No.31724057
- Quality Certificate - Lot No.28324003
- Quality Certificate - Lot No.05424026
- Quality Certificate - Lot No.36323003
- Quality Certificate - Lot No.31423001
- Quality Certificate - Lot No.28423001
- Quality Certificate - Lot No.28223026
- Quality Certificate - Lot No.25023054
- Quality Certificate - Lot No.20023006
- Quality Certificate - Lot No.15423003
- Quality Certificate - Lot No.12523018
- Quality Certificate - Lot No.11623012
- Quality Certificate - Lot No.07723001
- Quality Certificate - Lot No.07523024
- Quality Certificate - Lot No.07223032
- Quality Certificate - Lot No.03323052
- Quality Certificate - Lot No.28422022
- Quality Certificate - Lot No.25122002
- Quality Certificate - Lot No.20522015
- Quality Certificate - Lot No.20422010
- Quality Certificate - Lot No.20322011
- Quality Certificate - Lot No.11422007
- Quality Certificate - Lot No.30721030