
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®-24-well Permeable Support with 0.4 µm Pore Polyester Membrane and 6.5 mm Inserts
Product Number3379

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Treated for optimal cell attachment
- 0.4 µm pore polyester membrane
- 2 HTS Transwell-24 units loaded into two open reservoir trays (catalog number 3395) and two individually wrapped 24 well plates
- Reservoirs may be purchased separately

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 278.94 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3379 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Plate Format | 24-well |
Cell Growth Area | 0.33 cm² (approx.) |
Recommended Medium Well Volume | 0.6 mL |
Recommended Medium Insert Volume | 0.1 mL |
Sterile | Yes |
Membrane Material | Polyester (PET) |
Membrane Pore Size | 0.4 µm |
Membrane Diameter | 6.5 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11225010
- Quality Certificate - Lot No.06625015
- Quality Certificate - Lot No.17023045
- Quality Certificate - Lot No.17023025
- Quality Certificate - Lot No.17023003
- Quality Certificate - Lot No.16723039
- Quality Certificate - Lot No.16723017
- Quality Certificate - Lot No.16623018
- Quality Certificate - Lot No.16423002
- Quality Certificate - Lot No.14223043
- Quality Certificate - Lot No.30822028
- Quality Certificate - Lot No.25522046
- Quality Certificate - Lot No.24322029
- Quality Certificate - Lot No.36321053
- Quality Certificate - Lot No.26521011
- Quality Certificate - Lot No.25621061
- Quality Certificate - Lot No.25221018
- Quality Certificate - Lot No.14721043
- Quality Certificate - Lot No.14621049
- Quality Certificate - Lot No.14121076
- Quality Certificate - Lot No.05620048
- Quality Certificate - Lot No.33819051
- Quality Certificate - Lot No.08319020
- Quality Certificate - Lot No.29518043
- Quality Certificate - Lot No.18018008
- Quality Certificate - Lot No.28017009
- Quality Certificate - Lot No.22617007
- Quality Certificate - Lot No.17717043
- Quality Certificate - Lot No.03717038
- Quality Certificate - Lot No.31116012