
Corning® HTS Transwell®-96 Permeable Support with 1.0 µm Pore Polyester Membrane, 1 per Case, Sterile
Product Number3380

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Product includes: Transwell® unit (1 integral tray with 96 wells), reservoir plate (for cell growth steps), receiver plate (96 wells for growth or assay steps) and 2 sterile lids; 1 set per case
- 1.0 µm pore size PET (polyester) membrane
- Membrane is treated for optimal cell attachment
- Receiver and reservoir plates are untreated
- Cell growth area is 0.143 cm² which is 20-50% over competitive devices
- Large apical and basolateral access ports
- gripping surface and bar coding

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹25,306.52 per case
Added to Your Shopping Cart
Details
Product Number | 3380 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Cell Growth Area | 0.143 cm² (approx.) |
Recommended Medium Well Volume | 0.235 mL |
Recommended Medium Insert Volume | 0.075 mL |
Sterile | Yes |
Membrane Material | Polyester (PET) |
Membrane Pore Size | 1 µm |
Membrane Diameter | 4.26 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35324023
- Quality Certificate - Lot No.04024014
- Quality Certificate - Lot No.28523018
- Quality Certificate - Lot No.19923018
- Quality Certificate - Lot No.33522033
- Quality Certificate - Lot No.30921009
- Quality Certificate - Lot No.19321049
- Quality Certificate - Lot No.09921039
- Quality Certificate - Lot No.09921032
- Quality Certificate - Lot No.09821023
- Quality Certificate - Lot No.34719068
- Quality Certificate - Lot No.08719014
- Quality Certificate - Lot No.01619015
- Quality Certificate - Lot No.31318024
- Quality Certificate - Lot No.20818038
- Quality Certificate - Lot No.10918019
- Quality Certificate - Lot No.01218032
- Quality Certificate - Lot No.28917029
- Quality Certificate - Lot No.14617030
- Quality Certificate - Lot No.34916021
- Quality Certificate - Lot No.34916018
- Quality Certificate - Lot No.22516020
- Quality Certificate - Lot No.18816018
- Quality Certificate - Lot No.07416025
- Quality Certificate - Lot No.31715024
- Quality Certificate - Lot No.10015009
- Quality Certificate - Lot No.33514046
- Quality Certificate - Lot No.16214013
- Quality Certificate - Lot No.13414027
- Quality Certificate - Lot No.22013018