Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® HTS Transwell®-96 Permeable Support with 0.4 µm Pore Polycarbonate Membrane, 1 per Case, Sterile
Product Number3381

- Product includes: Transwell® unit (1 integral tray with 96 wells), reservoir plate (for cell growth steps), receiver plate (96 wells for growth or assay steps) and 2 sterile lids; 1 set per case
- 0.4 µm pore size PC (polycarbonate) membrane
- Membrane is treated for optimal cell attachment
- Receiver and reservoir plates are untreated
- Cell growth area is 0.143 cm² which is 20-50% greater than other brands
- Large apical and basolateral access ports
- Automation optimized design with multi-channel feeder ports, improved gripping surface and bar coding
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 383.91 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3381 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Cell Growth Area | 0.143 cm² (approx.) |
Recommended Medium Well Volume | 0.235 mL |
Recommended Medium Insert Volume | 0.075 mL |
Sterile | Yes |
Membrane Material | Polycarbonate |
Membrane Pore Size | 0.4 µm |
Membrane Diameter | 4.26 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08325017
- Quality Certificate - Lot No.08225018
- Quality Certificate - Lot No.08025006
- Quality Certificate - Lot No.35424053
- Quality Certificate - Lot No.35424049
- Quality Certificate - Lot No.35324031
- Quality Certificate - Lot No.33024053
- Quality Certificate - Lot No.33024031
- Quality Certificate - Lot No.32824018
- Quality Certificate - Lot No.25424033
- Quality Certificate - Lot No.20624003
- Quality Certificate - Lot No.20524060
- Quality Certificate - Lot No.13524032
- Quality Certificate - Lot No.11924024
- Quality Certificate - Lot No.06524045
- Quality Certificate - Lot No.06424062
- Quality Certificate - Lot No.05724025
- Quality Certificate - Lot No.34623012
- Quality Certificate - Lot No.32423037
- Quality Certificate - Lot No.32423002
- Quality Certificate - Lot No.32023012
- Quality Certificate - Lot No.31923053
- Quality Certificate - Lot No.27823014
- Quality Certificate - Lot No.27523040
- Quality Certificate - Lot No.14623014
- Quality Certificate - Lot No.33522014
- Quality Certificate - Lot No.17522004
- Quality Certificate - Lot No.15122038
- Quality Certificate - Lot No.12622082
- Quality Certificate - Lot No.04221019