
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®-96 Permeable Support with 3.0 µm Pore Polycarbonate Membrane, 8 per Case, Sterile
Product Number3386

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- HTS Transwell®-96 permeable supports have an array of 96 wells with permeable inserts connected by a rigid robotics-friendly tray
- Product includes: HTS Transwell®-96 permeable support insert, receiver plate (96 wells for growth or assay steps) and 1 sterile lid; 8 sets per case
- 3.0 µm pores size PC (polycarbonate) membrane
- Membrane area for cell growth or cell migration is 0.143 cm² which is 20-50% greater than other brands
- Large apical and basolateral access ports
- Automation optimized design with multi-channel feeder ports, improved gripping surface and bar coding
- All membranes are treated for cell attachment
- Receiver plates are untreated
- Lid – minimizes evaporation and protects against contamination

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 756.70 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3386 |
Qty./Pk | 4 / Pk |
Qty./Cs | 8 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Cell Growth Area | 0.143 cm² (approx.) |
Recommended Medium Well Volume | 0.235 mL |
Recommended Medium Insert Volume | 0.075 mL |
Sterile | Yes |
Membrane Material | Polycarbonate |
Membrane Pore Size | 3 µm |
Membrane Diameter | 4.26 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02725009
- Quality Certificate - Lot No.02725002
- Quality Certificate - Lot No.35124004
- Quality Certificate - Lot No.34824032
- Quality Certificate - Lot No.30924010
- Quality Certificate - Lot No.30624010
- Quality Certificate - Lot No.30524049
- Quality Certificate - Lot No.19124021
- Quality Certificate - Lot No.17624058
- Quality Certificate - Lot No.12124034
- Quality Certificate - Lot No.12024097
- Quality Certificate - Lot No.08024017
- Quality Certificate - Lot No.03824035
- Quality Certificate - Lot No.28323015
- Quality Certificate - Lot No.26123032
- Quality Certificate - Lot No.21323022
- Quality Certificate - Lot No.18823013
- Quality Certificate - Lot No.16323039
- Quality Certificate - Lot No.16323007
- Quality Certificate - Lot No.08923009
- Quality Certificate - Lot No.30622022
- Quality Certificate - Lot No.30522032
- Quality Certificate - Lot No.30522006
- Quality Certificate - Lot No.27822052
- Quality Certificate - Lot No.25122026
- Quality Certificate - Lot No.16622008
- Quality Certificate - Lot No.06322011
- Quality Certificate - Lot No.32221033
- Quality Certificate - Lot No.28721036
- Quality Certificate - Lot No.28721015