Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

HTS Transwell®-96细胞培养小室,5.0 µm孔径聚碳酸酯膜,8/箱,无菌
Product Number3387

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- HTS Transwell®-96细胞培养小室由96个可穿透性小室通过一个可机械操作的坚固托盘连接而成
- 产品包括:HTS Transwell®-96细胞培养小室板、接收板 (96孔,用于生长或分析步骤) 和1个无菌盖;8套/箱
- 5.0 µm孔径PC (聚碳酸酯) 膜
- 供细胞生长或细胞迁移的膜面积为0.143 cm²,较其他品牌增加了20-50%
- 较大的顶端和基底端开口
- 已针对自动化操作进行了优化,具有多通道进样口、改进的抓握表面和条码
- 所有膜均经过处理,可促进细胞粘附
- 接收板和储液板未经处理
- 盖子 – 可最大限度减少蒸发,防止污染

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3387 |
Qty./Pk | 4 / Pk |
Qty./Cs | 8 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Cell Growth Area | 0.143 cm² (approx.) |
Recommended Medium Well Volume | 0.235 mL |
Recommended Medium Insert Volume | 0.075 mL |
Sterile | Yes |
Membrane Material | Polycarbonate |
Membrane Pore Size | 5 µm |
Membrane Diameter | 4.26 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10725001
- Quality Certificate - Lot No.03925011
- Quality Certificate - Lot No.03925006
- Quality Certificate - Lot No.02425023
- Quality Certificate - Lot No.02425002
- Quality Certificate - Lot No.02325033
- Quality Certificate - Lot No.02225033
- Quality Certificate - Lot No.36224001
- Quality Certificate - Lot No.34624024
- Quality Certificate - Lot No.34424037
- Quality Certificate - Lot No.34424009
- Quality Certificate - Lot No.33124005
- Quality Certificate - Lot No.29224021
- Quality Certificate - Lot No.29224003
- Quality Certificate - Lot No.29124035
- Quality Certificate - Lot No.29124004
- Quality Certificate - Lot No.25424003
- Quality Certificate - Lot No.25324058
- Quality Certificate - Lot No.25324031
- Quality Certificate - Lot No.24224003
- Quality Certificate - Lot No.24124029
- Quality Certificate - Lot No.24124006
- Quality Certificate - Lot No.24024037
- Quality Certificate - Lot No.18924012
- Quality Certificate - Lot No.18424001
- Quality Certificate - Lot No.18324023
- Quality Certificate - Lot No.18224012
- Quality Certificate - Lot No.18024020
- Quality Certificate - Lot No.18024002
- Quality Certificate - Lot No.17924036