
Corning® HTS Transwell®-96 Permeable Support with 5.0 µm Pore Polycarbonate Membrane, 2 per Case, Sterile
产品编号3388


- HTS Transwell®-96 permeable supports have an array of 96 wells with permeable inserts connected by a rigid robotics-friendly tray
- Product includes: HTS Transwell®-96 permeable support insert, receiver plate (96 wells for growth or assay steps) and 1 sterile lid; 2 sets per case
- 5.0 µm pores size PC (polycarbonate) membrane
- Membrane area for cell growth or cell migration is 0.143 cm² which is 20-50% greater than other brands
- Large apical and basolateral access ports
- Automation optimized design with multi-channel feeder ports, improved gripping surface and bar coding
- All membranes are treated for cell attachment
- Receiver plates are untreated
- Lid – minimizes evaporation and protects against contamination

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
产品编号 | 3388 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Cell Growth Area | 0,143 cm² (approx.) |
Recommended Medium Well Volume | 0,235 mL |
Recommended Medium Insert Volume | 0,075 mL |
Sterile | Oui |
Membrane Material | Polycarbonate |
Membrane Pore Size | 5 µm |
Membrane Diameter | 4,26 mm |
产品规格文件
可用的证书
- 质量证书 – 批号 02525008
- 质量证书 – 批号 02425042
- 质量证书 – 批号 34724029
- 质量证书 – 批号 34724006
- 质量证书 – 批号 33224005
- 质量证书 – 批号 33124019
- 质量证书 – 批号 19024023
- 质量证书 – 批号 17824001
- 质量证书 – 批号 28223006
- 质量证书 – 批号 24323012
- 质量证书 – 批号 21623022
- 质量证书 – 批号 05223032
- 质量证书 – 批号 05223017
- 质量证书 – 批号 05223005
- 质量证书 – 批号 05123029
- 质量证书 – 批号 05023003
- 质量证书 – 批号 04823034
- 质量证书 – 批号 04823012
- 质量证书 – 批号 04823010
- 质量证书 – 批号 28421022
- 质量证书 – 批号 19421015
- 质量证书 – 批号 34520011
- 质量证书 – 批号 34420042
- 质量证书 – 批号 33820002
- 质量证书 – 批号 33620043
- 质量证书 – 批号 16720010
- 质量证书 – 批号 10420027
- 质量证书 – 批号 01520020
- 质量证书 – 批号 30119052
- 质量证书 – 批号 25619017