
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®-96 Permeable Support with 0.4 µm Pore Polycarbonate Membrane, 5 per Case, Sterile
Product Number3391

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Product includes: Transwell® unit (1 integral tray with 96 wells), reservoir plate (for cell growth steps), receiver plate (96 wells for growth or assay steps) and 2 sterile lids; 5 sets per case
- 0.4 µm pore size PC (polycarbonate) membrane
- Membrane is treated for optimal cell attachment
- Receiver and reservoir plates are untreated
- Cell growth area is 0.143 cm² which is 20-50% greater than other brands
- Large apical and basolateral access ports
- Automation optimized design with multi-channel feeder ports, improved gripping surface and bar coding
Note: If Cat. No. 3391 is out of stock, suggested replacement is Cat. No. 7369 .

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 1’823.31 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3391 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Cell Growth Area | 0.143 cm² (approx.) |
Recommended Medium Well Volume | 0.235 mL |
Recommended Medium Insert Volume | 0.075 mL |
Sterile | Yes |
Membrane Material | Polycarbonate |
Membrane Pore Size | 0.4 µm |
Membrane Diameter | 4.26 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34723012
- Quality Certificate - Lot No.34723011
- Quality Certificate - Lot No.33123003
- Quality Certificate - Lot No.33023004
- Quality Certificate - Lot No.32623014
- Quality Certificate - Lot No.32523027
- Quality Certificate - Lot No.32523023
- Quality Certificate - Lot No.32423050
- Quality Certificate - Lot No.32423039
- Quality Certificate - Lot No.29923003
- Quality Certificate - Lot No.29823033
- Quality Certificate - Lot No.29723001
- Quality Certificate - Lot No.29623039
- Quality Certificate - Lot No.29623018
- Quality Certificate - Lot No.29523013
- Quality Certificate - Lot No.29323037
- Quality Certificate - Lot No.29123042
- Quality Certificate - Lot No.29123022
- Quality Certificate - Lot No.29023039
- Quality Certificate - Lot No.29023020
- Quality Certificate - Lot No.25623025
- Quality Certificate - Lot No.25523045
- Quality Certificate - Lot No.25523033
- Quality Certificate - Lot No.25523004
- Quality Certificate - Lot No.25423035
- Quality Certificate - Lot No.25423021
- Quality Certificate - Lot No.25423016
- Quality Certificate - Lot No.24223005
- Quality Certificate - Lot No.24123022
- Quality Certificate - Lot No.24023028