
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®-96 Permeable Support with 1.0 µm Pore Polyester Membrane, 5 per Case, Sterile
Product Number3392

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Product includes: Transwell® unit (1 integral tray with 96 wells), reservoir plate (for cell growth steps), receiver plate (96 wells for growth or assay steps) and 2 sterile lids; 5 sets per case
- 1.0 µm pore size PET (polyester) membrane
- Membrane is treated for optimal cell attachment
- Receiver and reservoir plates are untreated
- Cell growth area is 0.143 cm² which is 20-50% greater than other brands
- Large apical and basolateral access ports
- Automation optimized design with multi-channel feeder ports, improved gripping surface and bar coding

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 1’823.31 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3392 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Cell Growth Area | 0.143 cm² (approx.) |
Recommended Medium Well Volume | 0.235 mL |
Recommended Medium Insert Volume | 0.075 mL |
Sterile | Yes |
Membrane Material | Polyester (PET) |
Membrane Pore Size | 1 µm |
Membrane Diameter | 4.26 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19125055
- Quality Certificate - Lot No.19025063
- Quality Certificate - Lot No.18925022
- Quality Certificate - Lot No.07725018
- Quality Certificate - Lot No.04725010
- Quality Certificate - Lot No.04325060
- Quality Certificate - Lot No.04025008
- Quality Certificate - Lot No.02825003
- Quality Certificate - Lot No.00225054
- Quality Certificate - Lot No.00125001
- Quality Certificate - Lot No.33824053
- Quality Certificate - Lot No.31324025
- Quality Certificate - Lot No.31224032
- Quality Certificate - Lot No.31124040
- Quality Certificate - Lot No.29024023
- Quality Certificate - Lot No.25324002
- Quality Certificate - Lot No.25024025
- Quality Certificate - Lot No.22924011
- Quality Certificate - Lot No.22824007
- Quality Certificate - Lot No.17324061
- Quality Certificate - Lot No.17224036
- Quality Certificate - Lot No.17124025
- Quality Certificate - Lot No.17024028
- Quality Certificate - Lot No.16924018
- Quality Certificate - Lot No.16424030
- Quality Certificate - Lot No.16324033
- Quality Certificate - Lot No.16324012
- Quality Certificate - Lot No.16224066
- Quality Certificate - Lot No.16124010
- Quality Certificate - Lot No.14124025