
Corning® 75 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3420

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Treated for optimal cell attachment
- Each insert is packaged in a 100mm dish, 12 inserts per case
- Membrane must be stained for cell visibility

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 694.83 per case
Added to Your Shopping Cart
Details
Product Number | 3420 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Plate Format | 100 mm dish |
Plate Color | Clear |
Cell Growth Area | 44 cm² |
Recommended Medium Well Volume | 13 mL |
Recommended Medium Insert Volume | 9 mL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polycarbonate |
Membrane Pore Size | 3 µm |
Nominal Pore Density | 2x10⁶ pores per cm² |
Membrane Diameter | 75 mm |
Lids Included | Yes |
Specifications Documents
Compatible Accessories

Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
Fr. 589.77 per case