
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 24 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3414

- Treated for optimal cell attachment
- Packaged 6 inserts in a 6 well plate, 4 plates per case
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 252.14 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3414 |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Plate Format | 6-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Shape | Round |
Cell Growth Area | 4.67 cm² |
Recommended Medium Well Volume | 2.6 mL |
Recommended Medium Insert Volume | 1.5 mL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polycarbonate |
Membrane Pore Size | 3 µm |
Nominal Pore Density | 2x10⁶ pores per cm² |
Membrane Diameter | 24 mm |
Lids Included | Yes |
Specifications Documents
Compatible Accessories

Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3516In Stock
Fr. 167.23 per case

Falcon® 6-well Deep Well TC-treated Polystyrene Plate, 1/Pack, 4/Case
355467Less than 10 in Stock
Fr. 86.99 per case

Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
Fr. 589.77 per case
Available Certificates
- Quality Certificate - Lot No.31324043
- Quality Certificate - Lot No.31324002
- Quality Certificate - Lot No.31224025
- Quality Certificate - Lot No.22124010
- Quality Certificate - Lot No.22024002
- Quality Certificate - Lot No.20024051
- Quality Certificate - Lot No.28423033
- Quality Certificate - Lot No.27823045
- Quality Certificate - Lot No.27823018
- Quality Certificate - Lot No.26923043
- Quality Certificate - Lot No.17923029
- Quality Certificate - Lot No.17823028
- Quality Certificate - Lot No.11523025
- Quality Certificate - Lot No.18922007
- Quality Certificate - Lot No.18722039
- Quality Certificate - Lot No.18722006
- Quality Certificate - Lot No.18622040
- Quality Certificate - Lot No.18622039
- Quality Certificate - Lot No.18222068
- Quality Certificate - Lot No.12422017
- Quality Certificate - Lot No.05322027
- Quality Certificate - Lot No.05222065
- Quality Certificate - Lot No.04222067
- Quality Certificate - Lot No.29821051
- Quality Certificate - Lot No.29521065
- Quality Certificate - Lot No.29521063
- Quality Certificate - Lot No.29521061
- Quality Certificate - Lot No.29521052
- Quality Certificate - Lot No.02021020
- Quality Certificate - Lot No.34420041