
Corning® 6.5 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3415


- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3415 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Plate Format | 24-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Shape | Round |
Cell Growth Area | 0.33 cm² |
Recommended Medium Well Volume | 0.6 mL |
Recommended Medium Insert Volume | 0.1 mL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polycarbonate |
Membrane Pore Size | 3 µm |
Nominal Pore Density | 2x10⁶ pores per cm² |
Membrane Diameter | 6.5 mm |
Lids Included | Yes |
Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories

Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
N/A
per case

Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526In Stock
N/A
per case
Available Certificates
- Quality Certificate - Lot No.10525067
- Quality Certificate - Lot No.10525003
- Quality Certificate - Lot No.10425019
- Quality Certificate - Lot No.06525050
- Quality Certificate - Lot No.06525006
- Quality Certificate - Lot No.06325047
- Quality Certificate - Lot No.04925020
- Quality Certificate - Lot No.04825032
- Quality Certificate - Lot No.04625011
- Quality Certificate - Lot No.04525030
- Quality Certificate - Lot No.04425003
- Quality Certificate - Lot No.04325012
- Quality Certificate - Lot No.24124025
- Quality Certificate - Lot No.24124004
- Quality Certificate - Lot No.24024005
- Quality Certificate - Lot No.23924044
- Quality Certificate - Lot No.23824030
- Quality Certificate - Lot No.17924005
- Quality Certificate - Lot No.17724002
- Quality Certificate - Lot No.34123018
- Quality Certificate - Lot No.34023028
- Quality Certificate - Lot No.34023027
- Quality Certificate - Lot No.33423049
- Quality Certificate - Lot No.33223047
- Quality Certificate - Lot No.29623026
- Quality Certificate - Lot No.29323051
- Quality Certificate - Lot No.29323044
- Quality Certificate - Lot No.25423009
- Quality Certificate - Lot No.25323008
- Quality Certificate - Lot No.25123035