text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I Cell Culture Inserts, PET Membrane

E-mail

Corning BioCoat cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

Coatings include Corning Matrigel® matrix, Fibronectin, Collagen, and Laminin.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354540 Corning® BioCoat® Collagen I Inserts with 3.0µm Pore Polyester (PET) Membrane in four 6-well Plates, 6/Pack, 24/Case   6 / Pk     24 / Cs     Corning®   € 499.04 per case
354541 Corning® BioCoat® Collagen I Permeable Supports with 3.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case   12 / Pk     24 / Cs     Corning®   € 471.71 per case