Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Matrigel® Growth Factor Reduced (GFR) Basement Membrane Matrix, Phenol Red-free, LDEV-free, 5 mL
Product Number6000025301
Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix (ECM) proteins, including Laminin (a major component), Collagen IV, heparan sulfate proteoglycans, entactin/nidogen, and a number of growth factors.
Quality
- Mouse colonies routinely screened for pathogens via Mouse Antibody Production (MAP) testing
- Extensive PCR testing is performed to screen for a number of pathogens
- Tested and found negative for bacteria, fungi, and mycoplasma
- Protein concentrations determined by Lowry method
- Endotoxin units measured by Limulus Amoebocyte Lysate assay
- Matrigel Matrix gel stability is tested for a period of 14 days at 37°C
- Biological activity is determined for each lot using a neurite outgrowth assay
Source
Engelbreth-Holm-Swarm Mouse Tumor
Preparation and Storage
Store at -20°C. Avoid multiple freeze-thaws. Do not store in frost-free freezer. KEEP FROZEN.
Application
- Cell Growth and Differentiation
- Metabolism/Toxicology Studies
- Invasion Assays
- in vitro and in vivo Angiogenesis Assays
- in vivo Angiogenesis Studies and Augmentation of Tumors in Immunosuppressed Mice
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Fr. 342.07 per each
Less than 10 in Stock
| Product Number | 6000025301 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 5 mL |
| Source | Engelbreth-Holm-Swarm (EHS) mouse tumor |