More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)
Product Number10-014-CV
[+] 1 g/L glucose, L-glutamine, sodium pyruvate Technical advantage: Substitution of Pyridoxine HCl for Pyridoxal ensures improved stability over the original formulation. Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) that containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such as primary cultures of mouse and chicken cells. DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine. DMEM 10-014-CV and -CM contain 1.0 g/L glucose, L-glutamine, and sodium pyruvate.
Complete Certificate of Analysis available for each production lot, along with full formulation information.
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
€ 63.37 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 10-014-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 500 mL |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05124007
- Quality Certificate - Lot No.01024004
- Quality Certificate - Lot No.33923006
- Quality Certificate - Lot No.23423010
- Quality Certificate - Lot No.15723009
- Quality Certificate - Lot No.05923007
- Quality Certificate - Lot No.33422007
- Quality Certificate - Lot No.18722008
- Quality Certificate - Lot No.12322015
- Quality Certificate - Lot No.06822005
- Quality Certificate - Lot No.02422015
- Quality Certificate - Lot No.23621012
- Quality Certificate - Lot No.16221007
- Quality Certificate - Lot No.07821005
- Quality Certificate - Lot No.02621015
- Quality Certificate - Lot No.27320002
- Quality Certificate - Lot No.26520011
- Quality Certificate - Lot No.12620009
- Quality Certificate - Lot No.02920004
- Quality Certificate - Lot No.24119004
- Quality Certificate - Lot No.23319002
- Quality Certificate - Lot No.13319013
- Quality Certificate - Lot No.08619007
- Quality Certificate - Lot No.00419003
- Quality Certificate - Lot No.20518007
- Quality Certificate - Lot No.15618011
- Quality Certificate - Lot No.12918003