Corning® Hank’s Balanced Salt Solution, 1X with calcium and magnesium
Product Number21-020-CV
Hanks' Balanced Salt Solution (HBSS) is a buffer used to maintain a physiological pH for cells maintained in non-CO2 atmospheric conditions. This formulation is produced with calcium and magnesium.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 21-020-CV |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03426011
- Quality Certificate - Lot No.05025005
- Quality Certificate - Lot No.16924010
- Quality Certificate - Lot No.01024003
- Quality Certificate - Lot No.27623018
- Quality Certificate - Lot No.24123010
- Quality Certificate - Lot No.15723008
- Quality Certificate - Lot No.35422007
- Quality Certificate - Lot No.02522011
- Quality Certificate - Lot No.22121014
- Quality Certificate - Lot No.02921007
- Quality Certificate - Lot No.21020147
- Quality Certificate - Lot No.11120010
- Quality Certificate - Lot No.08720003
- Quality Certificate - Lot No.28719010
- Quality Certificate - Lot No.07019008
- Quality Certificate - Lot No.20418002
- Quality Certificate - Lot No.07818005
- Quality Certificate - Lot No.02318006
- Quality Certificate - Lot No.32417008
- Quality Certificate - Lot No.25617004
- Quality Certificate - Lot No.02317007
- Quality Certificate - Lot No.34216006