More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL Penicillin-Streptomycin Solution, 100x
Product Number30-002-CI
Technical Advantage: Effective against Gram-positive and Gram-negative bacteria This product is a mix of the antibiotics Penicillin (10,000 IU/mL) and Streptomycin (10,000 μg/ml) in a 100-fold working concentration. Penicillin (Penicillin G) works by inhibiting peptidoglycan synthesis, while Streptomycin inhibits protein synthesis. Penicillin-Streptomycin is effective against Gram-negative and Gram-positive bacteria.
This product is non-returnable. If you have any questions, please contact us immediately.
€ 125.72 per case
In Stock
Product Number | 30-002-CI |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | -25°C to -15°C |
- Quality Certificate - Lot No.07116100
- Quality Certificate - Lot No.01416100
- Quality Certificate - Lot No.35615100
- Quality Certificate - Lot No.34515100
- Quality Certificate - Lot No.32415100
- Quality Certificate - Lot No.32215100
- Quality Certificate - Lot No.30215100
- Quality Certificate - Lot No.30015100
- Quality Certificate - Lot No.28915100
- Quality Certificate - Lot No.28215100
- Quality Certificate - Lot No.28015100
- Quality Certificate - Lot No.26515100
- Quality Certificate - Lot No.23315100
- Quality Certificate - Lot No.21915100
- Quality Certificate - Lot No.21215100
- Quality Certificate - Lot No.20815100
- Quality Certificate - Lot No.13615100
- Quality Certificate - Lot No.11715100
- Quality Certificate - Lot No.11415100
- Quality Certificate - Lot No.30002394
- Quality Certificate - Lot No.30002393
- Quality Certificate - Lot No.30002391
- Quality Certificate - Lot No.30002390
- Quality Certificate - Lot No.30002389
- Quality Certificate - Lot No.30002388
- Quality Certificate - Lot No.30002386
- Quality Certificate - Lot No.30002385
- Quality Certificate - Lot No.30002384
- Quality Certificate - Lot No.30002383
- Quality Certificate - Lot No.30002382