Corning® CellCube® Double – T Manifold with Aseptic Connectors
Product Number3235
- 3 AseptiQuik® S Connectors, 1 AseptiQuik® G Connector, 4 Tube Clamps
- Sterility Assurance Level(SAL) of 10⁻⁶
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
973,23 € per case
Added to Your Shopping Cart
Less than 10 in Stock
You might also be interested in
Details
| Product Number | 3235 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Adapter Style | 3 AseptiQuik® S Connectors, 1 AseptiQuik® G Connectors, 4 Tube Clamps |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29425011
- Quality Certificate - Lot No.26025002
- Quality Certificate - Lot No.20825016
- Quality Certificate - Lot No.17725037
- Quality Certificate - Lot No.16825008
- Quality Certificate - Lot No.12725008
- Quality Certificate - Lot No.10625046
- Quality Certificate - Lot No.35224029
- Quality Certificate - Lot No.28124037
- Quality Certificate - Lot No.14924047
- Quality Certificate - Lot No.05824006
- Quality Certificate - Lot No.00224051
- Quality Certificate - Lot No.35023006
- Quality Certificate - Lot No.28223019
- Quality Certificate - Lot No.09721028