
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 15 mL High Clarity PP Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Rack, 500/Case
Product Number352097

Learn More

Falcon® 15 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 12,000 RCF rating. The tubes come with polyethylene dome seal screw caps. The sterile tubes are packed 50 per rack and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference
- Rack can be separated into two sections
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 199.57 per case
In Stock
Product Number | 352097 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Maximum RCF | 12000 xg |
Graduations | Yes |
Graduation Interval | 0.5 mL |
Color | Clear |
Cap Style | Dome seal screw cap |
Cap Material | Polyethylene |
Cap Color | Blue |
Sterile | Yes |
Self Standing | No |
O.D. | 17 |
Length | 120 mm |
Rack | Yes |
Application | Diagnostics |
Product Material | Polypropylene |
- Quality Certificate - Lot No.19825601
- Quality Certificate - Lot No.18425005
- Quality Certificate - Lot No.18225012
- Quality Certificate - Lot No.17625601
- Quality Certificate - Lot No.17325601
- Quality Certificate - Lot No.17225018
- Quality Certificate - Lot No.15925007
- Quality Certificate - Lot No.15725009
- Quality Certificate - Lot No.15525021
- Quality Certificate - Lot No.15225020
- Quality Certificate - Lot No.14825024
- Quality Certificate - Lot No.13625601
- Quality Certificate - Lot No.13025005
- Quality Certificate - Lot No.12825008
- Quality Certificate - Lot No.12425006
- Quality Certificate - Lot No.12225015
- Quality Certificate - Lot No.11825003
- Quality Certificate - Lot No.11625003
- Quality Certificate - Lot No.11325006
- Quality Certificate - Lot No.11225003
- Quality Certificate - Lot No.11125601
- Quality Certificate - Lot No.11125003
- Quality Certificate - Lot No.08325085
- Quality Certificate - Lot No.08325084
- Quality Certificate - Lot No.08325083
- Quality Certificate - Lot No.07325003
- Quality Certificate - Lot No.07225601
- Quality Certificate - Lot No.07025601
- Quality Certificate - Lot No.06525008
- Quality Certificate - Lot No.06325020