
Falcon® 25 mL血清移液管,聚苯乙烯,节省空间型,0.25增量,独立包装,无菌,50/袋,200/箱
Product Number356525

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

适合组织培养用途,或者需要在无菌环境中进行分装或吸取/分配的所有无毒溶液。这种无热原移液管具7.0 mL超量体积。采用独立的Corning® Advantage™ 全塑料热封包装

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 356525 |
数量/包 | 50 /包 |
数量/箱 | 200 /箱 |
品牌 | Falcon® |
容量 | 25 mL |
移液器式样 | 血清 |
特性 | 一次性 |
刻度间隔 | 0.25 mL |
无菌 | 是 |
包装 | 单独包装,透明塑料 |
应用 | 诊断 |
Product Material | 聚苯乙烯 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9317002
- Quality Certificate - Lot No.9294007
- Quality Certificate - Lot No.9248005
- Quality Certificate - Lot No.9175019
- Quality Certificate - Lot No.9168009
- Quality Certificate - Lot No.9153004
- Quality Certificate - Lot No.9133015
- Quality Certificate - Lot No.9106003
- Quality Certificate - Lot No.9078003
- Quality Certificate - Lot No.9015008
- Quality Certificate - Lot No.8345021
- Quality Certificate - Lot No.8317003
- Quality Certificate - Lot No.8275002
- Quality Certificate - Lot No.8247001
- Quality Certificate - Lot No.8245004
- Quality Certificate - Lot No.8190008
- Quality Certificate - Lot No.8177013
- Quality Certificate - Lot No.8176002
- Quality Certificate - Lot No.8135008
- Quality Certificate - Lot No.8109003
- Quality Certificate - Lot No.8099010
- Quality Certificate - Lot No.8092006
- Quality Certificate - Lot No.8043005
- Quality Certificate - Lot No.7295019
- Quality Certificate - Lot No.7288015
- Quality Certificate - Lot No.7274013
- Quality Certificate - Lot No.7239008
- Quality Certificate - Lot No.7230005
- Quality Certificate - Lot No.7136010
- Quality Certificate - Lot No.7128006