More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Black/Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3601
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity is approximately 400 to 500ng IgG/cm²
- Ideal for immunoassays
- Without lids, lids supplied separately
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Can be used for both top and bottom reading instruments
- Recommended working volume of 75 to 200 µL
- Conforms to ANSI/SBS standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 974.29 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3601 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28123002
- Quality Certificate - Lot No.21123012
- Quality Certificate - Lot No.31922013
- Quality Certificate - Lot No.27921043
- Quality Certificate - Lot No.16721035
- Quality Certificate - Lot No.12220029
- Quality Certificate - Lot No.35119026
- Quality Certificate - Lot No.15519024
- Quality Certificate - Lot No.11918001
- Quality Certificate - Lot No.09818014
- Quality Certificate - Lot No.08718012
- Quality Certificate - Lot No.29617044
- Quality Certificate - Lot No.20917033
- Quality Certificate - Lot No.07417005
- Quality Certificate - Lot No.27016008
- Quality Certificate - Lot No.04716036
- Quality Certificate - Lot No.07315007
- Quality Certificate - Lot No.21014038
- Quality Certificate - Lot No.29113014
- Quality Certificate - Lot No.11512038
- Quality Certificate - Lot No.11012015
- Quality Certificate - Lot No.22211028
- Quality Certificate - Lot No.28710004
- Quality Certificate - Lot No.32609008
- Quality Certificate - Lot No.30709040
- Quality Certificate - Lot No.03509013
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31207004
- Quality Certificate - Lot No.27904002
- Quality Certificate - Lot No.22507023