
Corning® 96孔透明平底黑色聚苯乙烯微孔板,经TC处理,独立包装,带盖,无菌
Product Number3603

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 孔底比传统聚苯乙烯微孔板薄60%,具有更低的背景荧光,最低可读340 nm波长
- 不透明板壁可避免孔间串扰
- 光学透明平底便于直接使用显微镜观察
- 可用于顶读和底读酶标仪
- 平底,总体积为360 µL
- 建议工作体积为75至200 µL
- 带凝结环的单向板盖,有助于减少污染
- 经过γ-辐照灭菌,经认证无热原
- 独立包装

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3603 |
数量/包 | 1 /包 |
数量/箱 | 48 /箱 |
品牌 | Corning® |
平板规格 | 96孔 |
平板特性 | 标准 |
平板颜色 | 透明底黑色 |
孔底 | 扁平 |
孔底颜色 | 透明 |
孔容积 | 360 µL |
细胞生长面积 | 0.32 cm² (近似值) |
建议中等孔容积 | 100 - 200 µL |
建议工作容积 | 75-200 µL |
无菌 | 是 |
含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14025015
- Quality Certificate - Lot No.12925037
- Quality Certificate - Lot No.12725013
- Quality Certificate - Lot No.11025001
- Quality Certificate - Lot No.05625023
- Quality Certificate - Lot No.04925040
- Quality Certificate - Lot No.04525038
- Quality Certificate - Lot No.01825011
- Quality Certificate - Lot No.01525004
- Quality Certificate - Lot No.01025048
- Quality Certificate - Lot No.33924012
- Quality Certificate - Lot No.31624012
- Quality Certificate - Lot No.27124043
- Quality Certificate - Lot No.25624013
- Quality Certificate - Lot No.24724052
- Quality Certificate - Lot No.24324005
- Quality Certificate - Lot No.23624017
- Quality Certificate - Lot No.23424030
- Quality Certificate - Lot No.23124011
- Quality Certificate - Lot No.22924032
- Quality Certificate - Lot No.21024010
- Quality Certificate - Lot No.20524057
- Quality Certificate - Lot No.10124023
- Quality Certificate - Lot No.09324040
- Quality Certificate - Lot No.05724042
- Quality Certificate - Lot No.05324027
- Quality Certificate - Lot No.04224004
- Quality Certificate - Lot No.04024001
- Quality Certificate - Lot No.03124012
- Quality Certificate - Lot No.01624003