
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 1.7 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 5000/Case
Product Number3621

These Costar® 1.7 mL microcentrifuge tubes are made of natural (uncolored) polypropylene and are RNase-/DNase-free.
- 5000/Case
- Supplied nonsterile and are autoclavable
- External graduations and frosted writing spot for easy sample identification
- Positive seal design allows for repeated opening and closing
- Flat cap surface for convenient labeling
- Withstands a maximum RCF of 17,000xg
Fr.0.00 per case
Added to Your Shopping Cart
Details
Product Number | 3621 |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Corning® |
Capacity | 1.7 mL |
Tube Style | Microcentrifuge |
Bottom Style | Conical |
Top Style | Snap cap |
Maximum RCF | 17000 xg |
Graduations | Yes |
Color | Natural |
Cap Style | Snap cap |
Cap Material | Polypropylene |
Cap Color | Natural |
Sterile | No |
Self Standing | No |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09325000
- Quality Certificate - Lot No.07225000
- Quality Certificate - Lot No.07125000
- Quality Certificate - Lot No.04425000
- Quality Certificate - Lot No.03625000
- Quality Certificate - Lot No.02725000
- Quality Certificate - Lot No.36524000
- Quality Certificate - Lot No.36224000
- Quality Certificate - Lot No.35324000
- Quality Certificate - Lot No.32624000
- Quality Certificate - Lot No.32524000
- Quality Certificate - Lot No.32424000
- Quality Certificate - Lot No.30524000
- Quality Certificate - Lot No.29824000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.26824000
- Quality Certificate - Lot No.24924000
- Quality Certificate - Lot No.24324000
- Quality Certificate - Lot No.22624000
- Quality Certificate - Lot No.22224000
- Quality Certificate - Lot No.20424000
- Quality Certificate - Lot No.20124000
- Quality Certificate - Lot No.20024000
- Quality Certificate - Lot No.18724000